Bevel BuddyBox® H Reducer

Extremely Efficient and Compact With Low Reduction Ratios

Robust, state-of-the-art gearmotor with a bevel input and a helical output.

  • Dependable hardened steel gearing
  • Easy installation
  • Lightweight, compact housing
  • Aluminum construction provides high thermal capacity
  • Integrated Cycloidal Technology
  • Maintenance-Free options available

Bevel Buddybox® H Reducer

9,028 lb-in
Torque Capacity
15 HP
Max Rating
3,600 RPM
Max Speed

Features of the BBB-H Reducer

Extremely Efficient
Bevel Input + Helical Output = Extreme Efficiency
Lightweight, Compact Housing
Easy installation with less load on the head shaft. Aluminum construction provides high thermal capacity.
Universal Mounting
Install in any orientation without modification.

Related BuddyBox® products

Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle