Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left

Bevel Buddybox® Reducer H-Series

Compact right angle shaft gearmotor with a low reduction ratio and hollow shaft

  • High speed operation at 3600 rpm motor rotation speed is possible, helping to accelerate your machines.
  • The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
3600 rpm
Max. input speed
Low Ratios
For faster speeds
120 Hz
Possible to operate at input speeds up to 3600 rpm
High Efficiency Bevel Gear + Helical Gear
Engineered specifically for low ratios, resulting in high efficiency.
Compact Case
The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
High Speed Operation
Input speeds up to 3600rpm (120Hz).
Lubrication Using a Long-Lasting Grease
Universal mounting.
Maintenance free operation.

Related BuddyBox® products

Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle