COMPOWER® Planetary Gearmotor
Compact, High Torque Planetary Gearmotor
- 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
- Compact, torque dense design.
- Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
Output Shaft | Hollow shaft, Solid shaft |
Output Shaft Direction(s) | Vertical upward |
Mounting Style | Foot mount, Flange mount, Shaft mount (optional) |
Frame Size | 26 sizes |
Reduction Ratio | 5:1 - 1 400:1 |
Capacity | 0.2 kW - 55 kW |
Motor Types | Three phase, premium efficiency, high efficiency, for inverters |
27
°
Pressure angle results in increased gear dedendum strength.
Compact
Design
Total length has been drastically reduced.
Modular
Design
Interchangeable parts allow for compatibility with multiple configurations.
Product Features
Multiple Mounting Methods
Available methods include: foot mounting, flange mounting, and shaft mounting.
Drive Unit
Integrated reducer and motor for a compact design.
No need for cumbersome motor alignment or platform fabrication.
No need for cumbersome motor alignment or platform fabrication.
Compact
The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.
High Strength and Rigidity
The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.