servo 1
servo 2
servo 4
servo 5
servo 1
servo 2
servo 4
servo 5

Cyclo® Drive for Servo Motors

Reducer featuring high strength and reliability, thanks to its unique Cyclo® mechanism

  • Our Cyclo® reducer with a flange, for servo motors.
  • Utilizes our unique Cyclo® mechanism for durability and long product life.

 

Two Series:

  • Standard-Backlash Series
  • Low-Backlash Series: 6 arc min (12 arc min for reduction ratio 6)

 

2 Series
Standard-Backlash Series and Low-Backlash Series
6 arc min
Backlash
(in our low-backlash series only)
1370 N⋅m
Maximum allowable peak torque

Product Features

Leverages the Cyclo® Mechanism
Uses the Cyclo® mechanism with our "cycloidal disc"
Durable and Long-Life
Cyclo® mechanism features smooth rolling contact that prevents tooth breakage and results in a durable reducer with a long service life.
Any Mounting Direction
Reducer supports the following mounting methods: Foot Mounting, Case Mounting, and Flange Mounting.
Compatible with 2 Motor Shafts
Compatible with keyless or keyed motor shafts.
Easy Motor Mounting
The adapter is compatible with servo motors from all manufacturers. You are able to easily assemble it yourself.

Break-Resistant Teeth

Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)

Related Servo products

Servo Bevel Buddybox® 4
Shaft configuration
Right Angle
Servo Hyponic®