Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.
Number of Sizes | 6 |
Housing type | Monoblock housing with lantern housing |
Gears | Helical gears (designed and rated in accordance with AGMA) |
Reduction Ratios | 9:1 to 25:1 and special ratio's upon request |
Nominal output torque | from 20 to 70 kNm |
Input speed | up to 1800 rpm |
Shaft length | upon request |
Lubrication | Pump with integrated lubrication (no outside piping) |
With lantern and integrated lubrication (no outside piping), ideal for ACC application and easy to install
Maximum load capacity, minimum losses & lower noise
Standard optimal sealing at the low speed shaft
Also at windmilling conditions.
Taking start- and stop conditions into account
In accordance with the Cooling Tower Institute (CTI) standard
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.