HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite
HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite

Helical Shaft Mount (HSM)

Helical Shaft-Mounted Speed Reducer (HSM) is one of the most popular products in our portfolio.

Sumitomo Helical Shaft Mount (HSM)

  • Keyless Taper-Grip® Bushing
  • 25-Degrees Pressure-Angled Gears
  • Integrated BackStop Option
  • Heavy Duty Roller Bearings for Maximum Strength and Extended Life
  • Available with CEMA Screw-Conveyor Drive Option

 

Helical Shaft-Mounted Speed Reducer (HSM)

Helical Shaft-Mounted Speed Reducer (HSM) features patented keyless, steel Taper-Grip® bushing for easy mounting and as well as traditional keyed hub option

IT'S ALL IN THE GEARS!

0.01 %
Warranty Claims
1 Million +
Units Sold
80 Years
of Experience

LESS WEIGHT, MORE TORQUE

Intergral Pinion
Robust, integrated input shafts and pinions providing reliability and durability
Taper Grip Bush
Simple keyless mounting and easy removal
Case Design
Gear case is manufactured from grey cast iron, and is precision bored and doweled to ensure accurate assembly.