Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type
Image converted using ifftoany
IB Series P2 Type

IBシリーズ P2タイプ

低バックラッシュ、高トルク高精度ギヤボックス

Not available in your region
Ask us about availability

高トルク範囲の様々な自動化アプリケーション用の高精度遊星ライン

  • 高荷重容対応のアンギュラ玉軸受を採用した高トルク密度ユニット
  • 適合性のあるサーボモータ接続
  • クランプリングにより簡素化されたモータアセンブリ
  • 生涯メンテナンス不要
  • 低振動、低騒音のヘリカルギヤ

出力軸のバリエーション:

  • フランジ
  • 中実軸
  • キーウェイ
機械的バックラッシュ <3 arcmin
サイズ数 2
減速比 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
定格出力トルク 500Nm ~ 1500nm
加速トルク 650 ~ 3000Nm
最大 瞬間トルク 1500Nm ~ 5250Nm
入力速度 最高6000 rpm
最大 曲げモーメント 1177Nm ~ 2000Nm
最大 ラジアル荷重 10245N ~ 18385N
最大 軸荷重 5200N ~ 8100N

製品概要

3000 Nm
加速トルク
6000 rpm
入力速度
18385 N
ラジアル荷重

IBシリーズ P2タイプのメリット

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

生涯メンテナンス不要

クランプリングにより簡素化されたモータアセンブリ

2 サイズ

4から100までの減速比

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値 (2)
[kg]
P240 237 / 238 154 110 55 20 / 21
P250 258 / 337 212 155 55 36 / 49

(1) モーターフランジによる
(2) 一段 / 二段

シリンダー型出力軸タイプもあります

トルクと速度の主要データ

サイズ

最大定格主力トルク(1)(2)[Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

P240

500

900

6000

P250

1500

3000

5000

(1)減速比による。詳細データについては、当社までご連絡下さい
(2)入力速度 n1= 1500 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

P240

1177

10245 / 5200

P250

2000

18385 / 8100

上記の技術仕様は、大まかな事前選択用のものです。

対応減速比

サイズ 減速比
P240 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
P250 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

上記の技術仕様は、大まかな事前選択用のものです。

CAD Background Image for Download section

CAD ダウンロード

建築プロジェクトに当社最新のCADファイルをご利用下さい。

特定のモータの適合やその他のカスタマイズについては、お問い合わせください。

別の製品をお探しですか?

製品セレクタをクリックして、全ラインアップから最適な製品を素早くお選びいただけます。

当社の直感的なフィルターで、お客様のアプリケーションに最適な製品を見つけることができます。