Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Solid
Image converted using ifftoany
Planetary Gear Reducer for Servo Motors IB Series PK1 Type_Hollow

IBシリーズ PK1タイプ

低バックラッシュ、低トルク直交軸高精度ギヤボックス

Not available in your region
Ask us about availability

低トルク範囲の様々な自動化アプリケーション用の高精度直交軸遊星ライン

  • 高荷重容対応のアンギュラ玉軸受を採用した高トルク密度ユニット
  • 適合性のあるサーボモータ接続
  • クランプリングにより簡素化されたモータアセンブリ
  • 生涯メンテナンス不要

バリエーション:

出力軸のバリエーション:

  • フランジ
  • 中実軸
  • キーウェイ
機械的バックラッシュ
サイズ数 3
減速比 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
定格出力トルク 22.5Nm 〜 153Nm
加速トルク 35Nm 〜 380Nm
最大 瞬間トルク 60Nm 〜 500Nm
入力速度 最高6000 rpm
最大 曲げモーメント 70Nm 〜 620Nm
最大 ラジアル荷重 2160N 〜 9400N
最大 スラスト荷重 1050N 〜 4500N

製品概要

380 Nm
加速トルク
6000 rpm
入力速度
4500N
ラジアル荷重

IBシリーズ PK1タイプのメリット

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

生涯メンテナンス不要

幅広い減速比

6:1 〜 243:1

直角の前段で設置スペースを制限

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

主な寸法と重量

ANFX Fタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 100 / 111 60 42 16 2 / 2.2
PK120 141.5 / 147 90 65 24 5.8 / 6
PK130 176.5 / 183.5 120 90 35 12.2 / 12.3

(1) モーターフランジによる
(2) 一段 / 二段

ANFX N/Wタイプ

ANFX-P2 寸法

 

サイズ 最長
L (1) (2) [mm]
正方形
G [mm]
出力外径
D [mm]
最大入力軸径
d1 (2) [mm]
概算重量値(2)
[kg]
PK110 130 / 141 60 16 16 2.2 / 2.2
PK120 185.5 / 191 90 25 24 5.8 / 6.2
PK130 262.5 / 269.5 120 40 35 12.3 / 13.1

(1) モーターフランジによる
(2) 一段 / 二段

トルクと速度の主要データ

サイズ

最大定格出力トルク (1) (2) [Nm]

最大加速 / 減速 トルク [Nm]

最大入力速度 [rpm]

PK110 22.5 45 6000
PK120 69 190 6000
PK130 153 380 5000

(1) 減速比による。詳細データについては、当社にご連絡下さい
(2) 入力速度 n1= 1000 rpmの場合

出力ベアリング容量

サイズ

最大曲げモーメント [Nm]

最大ラジアル荷重 / スラスト荷重 [N]

PK110

70

1050 / 3140

PK120

300

2900 / 4800

PK130 620 4500 / 9400

対応減速比

サイズ 減速比
PK110

5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

PK120 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243
PK130 5.5 / 7.5 / 11.1 / 15 / 22.5 / 27 / 33 / 45 / 49.5 / 63 / 67.5 / 99 / 121.5 / 135 / 243

上記の技術仕様は、大まかな事前選択用のものです。

CAD Background Image for Download section

CAD ダウンロード

建築プロジェクトに当社最新のCADファイルをご利用下さい。

特定のモータの適合やその他のカスタマイズについては、お問い合わせください。

別の製品をお探しですか?

製品セレクタをクリックして、全ラインアップから最適な製品を素早くお選びいただけます。

当社の直感的なフィルターで、お客様のアプリケーションに最適な製品を見つけることができます。