SKK Gearmotor AF/SF Series

Built to handle heavy loads.

  • Designed with service factors to handle heavy loads
  • 30% reduction in vibration and 7 to 10 db reduction in noise compared to conventional gearmotors.
  • High efficiency of 98% for single stage speed reduction, and 97% for double stage speed reduction.

 

 

98 %
Efficiency on Single Reduction
30 %
Reduced vibration compared to conventional gearmotors
Low noise
7 to 10 dB noise reduction

Product Features

High Strength
Designed with service factors to handle heavy loads
(AGMA Class II)
Low Noise
30% reduction in vibration and 7 to 10 db reduction in noise compared to conventional gearmotors.
High Efficiency
High efficiency of 98% for single stage speed reduction, and 97% for double stage speed reduction.