Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
SEISA GC Coupling
Gear coupling that automatically compensates for eccentricity and deflection angle
- Compensates for eccentricity and deflection angle between the shafts, and transmits the torque smoothly from the driving side.
- Misalignment between the shafts is corrected by the crowning gear, ensuring superior wear resistance and rigidity.
- The center and housing are separated, making assembly and disassembly easy, and the unit lightweight and compact.
- As no misalignment will occur in the rotation angle between the two shafts from a coupling deflection, torque is reliably transmitted.
Reference Transmission Torque | 421 - 6,460,000 N⋅m |
Product Features
Compensates for Eccentricity and Deflection Angle
Compensates for eccentricity and deflection angle between the shafts, and transmits the torque smoothly from the driving side.
Compensates for Shaft Direction Errors
Automatically compensates if there is a misalignment between the connected shafts during operation; protecting your machine.
Superior Wear Resistance
Misalignment between the shafts is corrected by the crowning gear, ensuring superior wear resistance and rigidity.
Easy Assembly and Disassembly
The center and housing are separated, making assembly and disassembly easy, and the unit lightweight and compact.
Ideal for Line Shaft Coupling, High Speed, and Heavy Load Applications
As no misalignment will occur in the rotation angle between the two shafts from a coupling deflection, torque is reliably transmitted.