Prest® Neo
Compact Gearmotor with Unparalleled Benefits
Compact new Prest® NEO design
- Universal Mounting
- Maintenance Free
- Grease Lubrication
- Low Noise
- Triple-Lip Seal for Greater Leakage Protection
Input | Integral Gearmotor |
Output | Solid and Hollow |
Mounting | Foot, Flange and Shaft Mounted |
Sizes | 11 Frame Sizes |
Ratio | 3:1 to 200:1 |
Power Range | 0.04kW to 2.2kW |
Torque Capacity | 1230 N.m |
Motor Standard | CE, JIS, NEMA, IEC, UL, CSA |
Obsessively Engineered, Ridiculously Reliable
0
Hours
of maintenance will have you worry free
3
Layers
of seal for leakage protection
20
%
higher radial-load capacity
Unparalled Benefits with Prest Neo
Low Noise
Gears are designed with high-contact ratio and high stiffness to lower the noise
Grease Lubricated
No risk of oil leakage
Compact Housing Design
Parallel-Shaft gearmotor in compact new design with high-rigidity casing and motor
![CAD Background Image for Download section](/sites/default/files/styles/banner_background_1x_extra_extra_small/public/entermediadb/m/originals/2018/06/f8/85488c50a/CAD%20Wallpaper%20-%20reducer-gearbox-design-overlay_resized.jpg?itok=3ONViQ1f)
CAD Downloads
Get our latest CAD files.
Learn more about our CONFIGURATOR TOOL: