IB Series P1 Type
Low backlash, low torque precision gearbox
Precision planetary line for miscellaneous automation applications in the lower torque range.
- High torque density unit with angular ball bearings for high load capacity
- Adaptable servo motor connection
- Simple motor assembly with clamp ring connection
- Maintenance free for life
Variants:
- <3 arcmin Backlash, precise version
- <15 arcmin Backlash, standard version
Output Shaft Variants:
- Flange
- Solid Shaft
- Keyway
Mechanical Backlash | <3 arcmin or <15 arcmin |
Number of Sizes | 3 |
Reduction Ratios | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
Nominal Output Torque | 22.5 Nm up to 153 Nm |
Acceleration Torque | 35 Nm up to 380 Nm |
Max. Momentary Peak Torque | 60 Nm up to 500 Nm |
Input speed | up to 6000 rpm |
Max. Bending Moment | 70 Nm up to 620 Nm |
Max. Radial Load | 2160 N up to 9400 N |
Max. Axial Load | 1050 N up to 4500 N |
Key Product Facts
380
Nm
Acceleration Torque
6000
rpm
Input Speed
9400
N
Radial Load
Advantages of IB Series P1 Type
Maintenance free for life
Simple motor assembly with clamp ring
3 sizes
Reduction ratios from 3.7 up to 81
Main dimensions and mass
ANFX F TYPE
Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 [mm] |
Mass maximum value (2) [kg] |
---|---|---|---|---|---|
P110 | 82 / 124.5 | 60 | 42 | 16 | 1.26 / 1.36 |
P120 | 145.5 / 165 | 90 | 65 | 24 | 3 / 3.5 |
P130 | 179.5 / 150 | 120 | 90 | 35 | 6.6 / 7.5 |
(1) depending on motor flange
(2) single stage / double stage
ANFX N/W TYPE
Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 [mm] |
Mass maximum value (2) [kg] |
---|---|---|---|---|---|
P110 | 107.5 / 125.5 | 60 | 16 | 16 | 1.3 / 1.4 |
P120 | 189.5 / 203 | 90 | 25 | 24 | 3.3 / 3.7 |
P130 | 220 / 236 | 120 | 40 | 35 | 6.8 / 7.9 |
(1) depending on motor flange
(2) single stage / double stage
Torque and Speed main data
Size |
Max nominal output torque (1) [Nm] |
Max accel. / decel. torque [Nm] |
Max output speed [rpm] |
---|---|---|---|
P110 |
22.5 |
45 |
6000 |
P120 |
69 |
190 |
6000 |
P130 |
153 |
380 |
5000 |
(1) depending on reduction ratio
Output bearing capacity
Size |
Max bending moment [Nm] |
Max radial load / axial load (2) [N] |
---|---|---|
P110 |
70 |
2160 / 1050 |
P120 |
300 |
4800 / 2900 |
P130 |
620 |
9400 / 4500 |
(2) at input speed n1= 1000 rpm Please contact us for detailed data
Available ratios
Size | Ratios |
---|---|
P110 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
P120 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
P130 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
Above technical specifications are intended for rough preselection only.