Servo Bevel Buddybox® 4
RIGHT ANGLE SPIRAL BEVEL WITH CYCLO® OR PLANETARY INPUTS
Robust, state-of-the-art, spiral bevel gearmotors.
- All-Steel Internal Components
- Highly Efficient
- Standard Ductile Iron Housing
- Integrated Cycloidal Technology
- Maintenance Free Options Available
Input | Integral gearmotor, quill and C-face adapter |
Output | Shrink Disc, Taper-Grip® Bushing, Solid Shaft, Keyed Hollow Bore, Screw Conveyor |
Mounting | Hollow Shaft, Foot, Flange, U-Face (direct surface mount) |
Sizes | 6 frame sizes (A-F), 48 to 1059 kg |
Ratios | 11 to 26,000 and greater |
Power Range | 1/8HP to 75HP (0.10kW to 75kW) |
Torque Capacity | Up to 159,983 lb·in (17,400 N·m) |
Motor Standards | NEMA, IEC, JIS, UL, CSA, CE |
A robust, state-of-the-art, mid-sized family of speed reducers and gearmotors. The Cyclo® BBB4 has a unique combination of features that result in a highly reliable, efficient, and durable gearbox. The all-steel internal construction, Cyclo® or planetary gear inputs, and the ductile iron housing, provide unmatched ruggedness.
Also available as a mixer drive with an integrated drywell and space-saving footprint. BBBH design available for low ratio options
Key Facts About The Servo Bevel Buddybox® 4
DUCTILE
IRON HOUSING
Twice as strong as cast iron, making it one of the most rugged bevel gearboxes on the market.
TAPERED
BEARINGS
Resist axial and radial loads simultaneously
ONE PIECE
PINION
Oversized, single-piece pinion provides a robust solution capable of 300% momentary shock-load. Designed and manufactured in the USA.
100% HARDENED STEEL COMPONENTS
Provide long life, smooth operation, and superior strength
TANDEM DUAL LIP SEALS
Prevent leaks and exclude contaminants
OPTIONAL TACONITE SEAL ASSEMBLY
Heavy-duty, fortified, grease purgeable system withstands the most demanding applications