Hansen M4 ACC

Powerful solution for Air Cooled Condensers

  • Specifically designed for Air Cooled Condenser (ACC) drives.
  • Our 'Dedicated' products offer a cost effective, robust & efficient solution.
  • Standard with lantern housing, allowing an alignment-free connection of a motor on the top of the gear unit.
  • Available in 6 sizes (20-70 kNm).

Key Product Facts

70 kNm
Maximum output Torque
6 sizes
in a dedicated housing
15.000 +
Installations in the field

Advantages of Hansen M4 ACC - Air Cooled Condenser Series

Dedicated Monobloc Housing
With lantern and integrated lubrication (no outside piping), ideal for ACC application and easy to install
Optimized Gear Geometry
Maximum load capacity, minimum losses & lower noise
Leakage-Free Drywell
Standard optimal sealing at the low speed shaft
Lubrication Insured
Also at windmilling conditions.
Optimized Selection Method
Taking start- and stop conditions into account
CTI Specification Design
In accordance with the Cooling Tower Institute (CTI) standard

Produits Hansen Industrial Gearboxes connexes

Hansen P4 à simple stage
Gamme de couple
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Gamme de Ratios
1,2:1 - 5,6:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 à stages multiples - Horizontal
Gamme de couple
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Gamme de Ratios
6,3:1 - 630:1
Hansen P4 à stages multiples - Vertical
Gamme de couple
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Gamme de Ratios
3,55:1 - 630:1
Hansen P4 UniMiner
Gamme de couple
0 Nm - 100445 Nm
0 in-lbs - 889000 in-lbs
Gamme de Ratios
8:1 - 71:1
Configuration des arbres
Angle droit