Generic

Variable Frequency Drives (VFD)

High-Performance VFD Products

Sumitomo Drive Technologies offers a comprehensive range of variable frequency drives (VFDs). Our drives are engineered to deliver precise control and energy efficiency for various industrial applications. 

Explore Our Variable Frequency Drive Products

Invertek Optidrive E3

The Invertek Optidrive E3 Variable Frequency Drive offers a perfect blend of simplicity and performance--tailored to meet the diverse needs of Canadian industries. These compact and reliable drives are designed for easy installation and operation, making them ideal for businesses looking to upgrade their motor control systems without extensive downtime. 

With precise motor control and energy-saving capabilities right out of the box, the Optidrive E3 is ready to optimize operations in a wide range of Canadian industrial applications.

Invertek Optidrive P2 VFD

Our high-performance Invertek Optidrive P2 Variable Speed Drives combine user-friendly operation with advanced capabilities, making them ideal for complex applications across various sectors. From the harsh oil fields of Alberta to the bustling manufacturing plants in Ontario, the Optidrive P2 helps you conquer challenging tasks with ease. You can expect optimal performance and energy efficiency in even the most rigorous Canadian industrial settings.


IP66/NEMA 4X Variable Frequency Drive Options

Our IP66/NEMA 4X Variable Frequency Drive options are engineered to withstand the weather conditions around the country. These rugged drives offer advanced motor control housed in IP66/NEMA 4X-rated enclosures, providing superior protection against dust, water, and extreme temperatures. 

Their versatility suits various outdoor installations, food processing plants, and other demanding industrial environments across the country.


Why Choose Our Variable Frequency Drives

Explore what makes our VFDs stand out and how you can benefit them:

1
Precise Speed and Torque Control
Our VFDs provide precise control over motor speed and torque, enabling optimal performance for various industrial applications.
2
Energy Efficiency
By adjusting the motor speed to match the load requirements, our VFDs significantly reduce energy consumption and operational costs.
3
Enhanced Motor Protection
VFDs offer advanced motor protection features, including overcurrent, overvoltage, and thermal protection, extending the lifespan of your motors.
1
Compact and Robust Design
Despite their advanced capabilities, our VFDs feature a compact and robust design, ensuring easy integration into existing systems.
2
User-Friendly Interface
Our VFDs come with an intuitive interface, making it easy to configure and monitor the drives for optimal performance.

Get personalized assistance from our VFD experts to specify the optimal solution for your application. Explore our VFD products, request a personalized quote, or discuss your specific requirements with our knowledgeable team.



Frequently Asked Questions about VFDs | FAQs

What is a Variable Frequency Drive (VFD)?

A Variable Frequency Drive (VFD), also known as an inverter or adjustable speed drive (ASD), is your key to optimal motor control. This sophisticated device gives you the power to manage the speed and torque of your AC electric motors precisely by adjusting the frequency and voltage of their power supply. 

VFDs offer the ability to fine-tune operations for maximum efficiency and performance, giving you a competitive edge in today's energy-conscious market.

 

What Does a Variable Frequency Drive Do for Your Business?

Think of a VFD as your motor's smart controller. It adjusts your motor's speed to perfectly match your load requirements, unlike traditional fixed-speed operations. The benefits include:

  • Improved efficiency and enhanced performance
  • Significant energy savings
  • Better resource allocation and increased productivity
  • Optimized operations for peak performance in various Canadian industries
Can a VFD Improve Power Factor?

Absolutely! VFDs can be a game-changer for your power factor by:

  • Controlling the current waveform
  • Reducing reactive power consumption
  • Increasing the efficiency of your power system
  • This improvement can lead to enhanced overall energy efficiency and potential cost savings on your electricity bills, particularly beneficial for Canadian businesses dealing with high energy costs and potential power factor penalties.
How Do You Select the Right VFD for Your Canadian Operation?

Choosing the perfect VFD involves considering several factors:

  • Motor type and horsepower rating
  • Specific application requirements (speed range, torque needs, starting characteristics)
  • Environmental conditions (temperature, dust, humidity) - varying widely across Canada
  • Desired control features (speed control, braking functionality, communication capabilities)
  • Our experts at Sumitomo are here to guide you through this process, ensuring you get the ideal VFD solution for your unique Canadian business needs.
What Maintenance is Required to Keep Your VFDs Running Smoothly?

To keep your VFDs operating at peak performance in Canada's demanding industrial environments, follow these maintenance practices:

  • Regular cleaning to prevent dust and debris buildup
  • Routine inspections to catch potential issues early
  • Monitoring for signs of physical damage or overheating
  • Keeping firmware up-to-date
  • Continuous monitoring of key operating parameters

Our team at Sumitomo can provide you with a tailored maintenance plan to ensure your VFDs continue to drive your success in your Canadian operations.

What Safety Precautions Should You Take When Using VFDs in Your Facility?

Prioritize safety when operating VFDs:

  • Always adhere to manufacturer guidelines
  • Ensure proper grounding of all equipment
  • Use appropriate personal protective equipment (PPE) during installation and maintenance
  • Allow only qualified personnel to perform maintenance
  • Conduct regular staff training on safe VFD operation and maintenance procedures
  • At Sumitomo, we're committed to helping you implement and maintain your VFD system safely and effectively, ensuring optimal performance and safety for your Canadian business while meeting all relevant Canadian safety standards and regulations.