smartis agv fts
smartis agv fts

smartris - Packaged-Drive Solution for AGV/AMR

Combination of three smart components. A compact, integrated, and intelligent solution of : Gear + Servo Motor + Drive.

Complete Package Solution of Gear, Servo Motor, and Drive.

  • Best fit for AGV or AMR driving.
  • Compact size achieved by in-wheel structure.
  • Easy installation and commissioning.
  • Filled with long-life grease (when shipped from factory).
  • Customization available on request.

Key Customer Benefits

Up to 3600 kg
Total Weight (2 Driving Wheels + Supporting Wheels)
2.0 m/s
Max Speed
-10 to 40 ℃
Ambient Temperature