Ports and Crane

Whether moving containers or small gearboxes, Sumitomo Drive Technologies offers solutions for cranes large and small.  With safety and productivity paramount, Sumitomo's hoist, trolley, and travel drives will maintain your cranes reliability and efficiency.

5+
Products
4
Applications

Complete Solutions for Ports and Cranes

Reliability and safety are one of the key requirements of any equipment installed in the Ports and Crane Industry. From the main hoist to the gantry drives, Sumitomo Drive Technologies has specifically-designed solutions for all power transmission needs; with a focus on reliability, safety and enhancing productivity for minimized operational downtime. Take the Sumitomo challenge and test us on your most challenging application. 

39
Manufacturing facilities worldwide
100 Years
Providing power transmission solutions in the market
100 %
Interchangeable and customizable reducers, according to your needs

Related Products

PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
banner 750x525_sandvik
Special Paramax: Drop-In Reducers
Torque range
2600 Nm - 740000 Nm
22996 in-lbs - 6550000 in-lbs
Ratio range
1.25:1 - 630:1
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
Hansen P4 UniMiner
Torque range
0 Nm - 100445 Nm
0 in-lbs - 889000 in-lbs
Ratio range
8:1 - 71:1
Shaft configuration
Right Angle
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Drive for Servo Motors

12 arc min for backlash reduction ratio 6

Allowable peak torque
29.7 Nm - 1370 Nm
263 in-lbs - 12126 in-lbs
Ratio range
6:1 - 87:1
Backlash
6 arc min (Low Backlash Series)
Shaft configuration
Concentric
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle