Airport

Reliability and Efficiency ensure your customers and their bags reach their destinations on time.  Sumitomo gear reducers continue to drive the Airport Logistics Industry to new heights.

5+
Products
10+
Applications

Airport and Baggage Handling

From moving walkways to boarding bridges to the most complex baggage handling systems - we provide the industry's premium lineup for your application. Sumitomo Drive Technologies offers standard drives as well as custom engineered drive solutions for all types of airport logistic applications. Our gear drives are highly efficient and extremely quiet, ideal for the airport industry.

What separates us from the competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours

Airport Brochure

Related Products

Bevel BuddyBox® H Reducer
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Drive for Servo Motors

12 arc min for backlash reduction ratio 6

Allowable peak torque
29.7 Nm - 1370 Nm
263 in-lbs - 12126 in-lbs
Ratio range
6:1 - 87:1
Backlash
6 arc min (Low Backlash Series)
Shaft configuration
Concentric
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel