gears

Industrial Gearmotors

Powerful and Efficient Gear Motors for Industrial Applications

Sumitomo Drive Technologies offers a comprehensive range of high-performance gear motors and motor gearboxes engineered to deliver reliable power transmission across diverse applications.

Explore Our Industrial Gearmotor Products

Our Top Gearmotors

Other Gear Motor Options


Key Features and Benefits of Our Gear Motors

Explore what makes our gearmotors stand out and how you can benefit from them:

1
Fully Enclosed & Sealed Housings
Full enclosure and sealed housing designs protect the internal components from contamination ingress, ensuring reliable operation even in harsh, dirty environments. This sealed design prevents dust and moisture from compromising performance over time.
2
Compact, Space-Saving Designs
Despite their robust torque capabilities, our gear motors retain a compact, space-saving footprint. This allows seamless integration into tight spaces while still delivering the power you need. The small envelope size provides flexibility in equipment design.
3
High Torque Density Gearing
Sumitomo gear motors leverage specialized high-torque-density gearing, which allows tremendous torque multiplication in a compact package size. The optimized gear designs provide exceptional torque output.
1
Heavy-Duty Cast Iron/Steel Housings
Our gear motors feature heavy-duty cast iron and steel housings, providing unparalleled strength and durability to withstand even the most demanding industrial environments. This rugged construction ensures long-lasting performance and minimizes downtime, resulting in increased productivity and cost savings over the equipment's lifetime.
2
Customizable Gear Ratios and Shaft Configurations
Gear ratio and shaft configuration customizability enable our gear motors to adapt to the exact requirements of your machinery. We can tailor the gear reduction ratios and shaft orientations to optimize the gearmotor for your specific application needs.

With superior housing durability, high torque gearing technologies, contamination protection, space-efficient sizing, and flexibility in configuration — our gear motors provide the performance, reliability, and versatility to drive your industrial operations.


Why Partner with Sumitomo for Your Gearmotor Needs?

Sumitomo Drive is at the forefront of gearmotor manufacturing in North America, particularly in Canada and the US.  These are some of the values that make us the best option for your gear motor needs: 

  • Over 130 Years of Engineering Excellence

With over 130 years of engineering excellence, Sumitomo Drive Technologies has been driving innovation in power transmission solutions. As a pioneering gear motor manufacturer, we've consistently delivered cutting-edge products that set new benchmarks for quality, reliability, and performance across industries worldwide.

  • Global Presence, Local Support

But what really sets us apart is our global presence combined with localized support. Our manufacturing facilities, sales offices, and service centers span multiple continents, ensuring you receive tailored gear motor solutions and responsive service no matter where your operations are based.

  • In-House Design and Manufacturing

Our approach is vertically integrated — we handle everything from design to manufacturing in-house. This allows us to maintain stringent quality control, optimize lead times, and rapidly adapt our industrial gear motors to evolving market needs. It also nurtures a culture of innovation as our engineers explore new technologies to push boundaries.

  • Application Expertise and Technical Support

Decades of accumulated application expertise across diverse sectors mean we understand the unique challenges you face. Our specialists work closely with you to provide gear motor solutions precisely tailored to your requirements, optimizing performance, efficiency, and reliability. Whether it's product selection, system design, or troubleshooting, you can count on our team's deep technical knowledge.

  • Comprehensive Service and Parts Availability

We also offer comprehensive service and parts availability to minimize downtime. Our global network provides quick access to genuine replacement parts, preventive maintenance, repairs, and overhauls—keeping your gear motor-driven equipment productive for years to come.


Frequently Asked Questions About Gearmotors | FAQs

What is a Gear Motor?

A gear motor is a combined unit consisting of an electric motor integrated with a gearbox or gear reducer. The motor provides the input power, while the gearbox transfers that power to the output shaft at reduced speed but increased torque.

How Does a Gear Motor Work?

 Inside the gear unit, a series of gears transfer the rotational force from the motor's input shaft to the output shaft. This gear train slows down the speed of the motor while multiplying the torque output in accordance with the selected gear ratio.

What Types of Gear Motors Are Available?

Common gear motor types include helical, planetary, worm, bevel, hypoid, cycloidal, and more. Each uses a different gear arrangement optimized for different output speeds, torques, sizes, and efficiency levels.

Helical Bevel Gearmotors

Combine our helical gears for high-efficiency power transmission with bevel gears, enabling versatile shaft angles from 90° to other orientations. This combination provides high load capacity and quiet operation, meaning it is well-suited for noise-sensitive plants.

Spiral Bevel Gearmotors

Utilize our range of spiral bevel gearing for robust 90° power transmission between intersecting shafts. These gears offer high precision and rotational accuracy, along with exceptional shock load capacity, making them ideal for harsh duties like steel mills and mines.

Hypoid Gearmotors

We offer hypoid gears, which form an extremely compact right-angle package with a hollow output shaft bore. The space-saving design allows simpler integration by passing components/services through the center shaft. However, higher complexity increases costs and friction levels.

Helical Gearmotors

Sumitomo angled helical gears reduce noise/vibration while improving efficiency over spur gears. Our helical gearmotors provide high load capacities in a compact footprint, making them ideal for heavy-duty yet quiet applications like conveyors and cranes.

Bevel Gearmotors

These gearmotors use bevel gears to transfer power between non-parallel shafts. This offers versatility in equipment layout, high mechanical efficiency, and reduced maintenance requirements. They provide great flexibility for mill and mining equipment.

Worm Gearmotors

Our worm gearing helps you attain very high reduction ratios and output torque multiplication. It provides high torque at low speeds, making it well-suited for bulk handling applications like mixers and conveyors. Our worm gear motors offer compact designs and typically quiet operation.

How Do I Choose the Right Gearmotor?

Key factors in selecting a gear motor are the required output torque and speed, along with considerations like envelope size, efficiency, environmental conditions, and the optimal gear geometry for the application. We also have expert engineers on staff to assist you and an intuitive online Product Configurator

What Is the Expected Lifespan of a Gear Motor?

With proper sizing, quality components, and maintenance, most gear motors can deliver reliable service for 10 - 20 years or longer before requiring overhaul or replacement.

Can Gearmotors Be Repaired?

Yes, gear motor repairs are possible by replacing worn gears, bearings, seals, or other components. Remanufacturing services can overhaul and refurbish older units. Contact us for our Aftermarket solutions.

What Maintenance Is Required for Gearmotors?

Based on the manufacturer's recommendations, regular inspection, lubrication, and cleaning are recommended. Vibration analysis, oil sampling, and other condition monitoring are also advised. You can find Operation & Maintenance manuals for all Sumitomo products in our Literature Library