Food and Beverage

We offer gearmotors tailored to the unique requirements of the food and beverage industry. From extreme temperatures to caustic high-pressure wash-down environments, we provide solutions that meet your demands.

19
Products
26
Applications

Food and Beverage Manufacturing

Agriculture and Agri-Food Canada are recommending higher levels of bacteria control in food and beverage handling environments. Equipment utilized within food handling facilities must be capable of withstanding long-term exposure of chemical washdowns and without external degradation or compromise in performance. Recognizing this, we have developed solutions that will meet your most stringent guidelines. 

We meet the unique requirements of this industry, unlike any other manufacturer, with a line-up of products including:

  • Food grade harsh duty cassette sealing solutions
  • NSF H1 food grade lubricant
  • SHIELD360°® paint protection product line
  • IP69K certified gear reducers
  • Stainless steel gear reducers

Key Facts

500 %
Shock-load capacity on Cyclo® reducers and gearmotors.
2 Years
Warranty against defects in manufacturing and labor.

Food and Beverage Brochure

Related Products

Fortress® Stainless Steel
Torque range
0 Nm - 223 Nm
0 in-lbs - 1970 in-lbs
Ratio range
7:1 - 60:1
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Overhead Conveyor Drive - Reliable and precise gearmotor specifically designed for overhead conveyor systems
Cyclo® Overhead Drive
Power range
75 W - 175 kW
0.13 HP - 235 HP
Ratio range
3:1 - 658503:1
Shaft configuration
Concentric
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring

"We standardize on Sumitomo drives in our plant. Over the years those drives have proven to be reliable and the most important “maintenance free” as we call them.

Minimizing downtime and men hours of reactive and preventing maintenance allows us to focus on other aspects of our business improving speeds and efficiencies without worrying about gear boxes and reduction units."

 

Beverage Manufacturer
Ontario