cyclo vertical.png

Cyclo® Overhead Drive

The Sumitomo Cyclo Overhead Conveyor Drive is unsurpassed by any other inline drive available in the market today.

Ask us about availability

Our Cyclo Overhead Conveyor Drive is an excellent choice for the food industry and is also ideal for the automotive industry and warehousing systems.

  • Proven Cyclo Technology

  • Torque dense and compact across high ratios

  • 500% momentary shock-load capacity

  • DVX and European Drop-In

 

Cyclo® Overhead Drive

The inline, vertical drive utilizes Cyclo's unique epicycloidal design and has advantages superior to speed reducers using common involute-tooth gears. The Cyclo components operate in compression, not in shear. Unlike gear teeth with limited contact points, a Cyclo has two-thirds of its reduction components in contact at all times. This design enables Cyclo speed reducers and gearmotors to withstand shock loads exceeding 500% of their ratings, and provide exceptional performance, reliability and long life in the most severe applications.

Key Facts

500 %
Shock-load capacity
24 Month
Warranty period, regardless of operating hours
119:1 Ratio
In a single reduction. Ratios as high as 1,000,000:1!!!

What Sets Us Apart

1
Maintenance Free
Grease filled for a worry-free operation.
2
Efficient, Compact
Cyclo's design makes it a highly efficient, compact, torque transmitting reducer.
3
Drop-In
With our Overhead Conveyor design, there's never been an easier way to upgrade to the highest quality reducer on the market.

Perfect for Poultry Processing

For the latest details on how our Cyclo Overhead Conveyor Drive could be beneficial for your application, please download our latest brochure specifically for the poultry industry.

Related Cyclo® products

Cyclo® Gearmotor with Torque Limiter - Gearmotor equipped with a torque limiter for overload protection in industrial applications
Cyclo® Gearmotor with Torque Limiter
Power range
0.2 kW - 30 kW
0.25 HP - 40 HP
Ratio range
6:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric