Pulp and Paper

Our gear reducers are as diversified as the industry itself supporting nearly every application in the pulp milling and paper manufacturing process.

5 +
Premium Products
15 +
Applications

Paper Manufacturing

Pulp mills convert wood chips or other plant fibers into thick fiber boards that undergo further processing at paper mills. Pulp mills typically use large amounts of energy, so equipment efficiency is important. 

Sumitomo Drive Technologies has reliable, high efficiency gear drives for nearly every application in the pulping process: debarking, chipping, and digesting; “wet end” processes of washing, bleaching, blending and cleaning; “dry end” processes of the press section and dryers; finishing, and cutting. 

We match our gear reducers to your application and offer proven reliability under the most severe conditions. 

What Separates us from the Competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours

Related Products

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
banner 750x525_sandvik
Special Paramax: Drop-In Reducers
Torque range
2600 Nm - 740000 Nm
22996 in-lbs - 6550000 in-lbs
Ratio range
1.25:1 - 630:1
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Drive for Servo Motors

12 arc min for backlash reduction ratio 6

Allowable peak torque
29.7 Nm - 1370 Nm
263 in-lbs - 12126 in-lbs
Ratio range
6:1 - 87:1
Backlash
6 arc min (Low Backlash Series)
Shaft configuration
Concentric
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP