Textile

Fast, Consistent and Fine Control is what Sumitomo Gear Drives provides for your textile operations to run smoothly.

0
downtime
100%
up to the challenge

Fast, reliable and precise solutions

In today’s production landscape of highly-specialized applications you require fast, reliable and extremely-precise components. This is especially true in the textile industry where high quality and consistency are required in every application. Sumitomo Drive Technologies provide those solutions that thrive in the rigorous environments of the textile industry.

Related Products

Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Drive for Servo Motors

12 arc min for backlash reduction ratio 6

Allowable peak torque
29.7 Nm - 1370 Nm
263 in-lbs - 12126 in-lbs
Ratio range
6:1 - 87:1
Backlash
6 arc min (Low Backlash Series)
Shaft configuration
Concentric
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
IB Series - P1 Type
IB Series P1 Type

Low backlash, low torque precision gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
3.7:1 - 81:1
Backlash
<3 arcmin / <15 arcmin
Shaft configuration
Concentric
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
banner 750x525_sandvik
Special Paramax: Drop-In Reducers
Torque range
2600 Nm - 740000 Nm
22996 in-lbs - 6550000 in-lbs
Ratio range
1.25:1 - 630:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle

"As far as we have been able to determine, there are no other directly coupled schemes for accomplishing this fine control of yarn so conveniently, so economically, and so reliably."

Textile Manufacturer
Montreal, Canada

"We need high precision in maintaining speed relationships between critical machine components. The speed relationships are locked by gear ratios…. But we must be able to vary the speed of the winder independently and with sufficient precision to give us fine control of package density and of yarn tension. Sumitomo does this so conveniently, economically and reliably."

Textile Manufacturer
Montreal, Canada