HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite
HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite

Helical Shaft Mount (HSM)

Helical Shaft-Mounted Speed Reducer (HSM) is one of the most popular products in our portfolio.

Sumitomo Helical Shaft Mount (HSM)

  • Keyless Taper-Grip® Bushing
  • 25-Degrees Pressure-Angled Gears
  • Integrated BackStop Option
  • Heavy Duty Roller Bearings for Maximum Strength and Extended Life
  • Available with CEMA Screw-Conveyor Drive Option

 

Helical Shaft-Mounted Speed Reducer (HSM)

Helical Shaft-Mounted Speed Reducer (HSM) features patented keyless, steel Taper-Grip® bushing for easy mounting and as well as traditional keyed hub option

IT'S ALL IN THE GEARS!

0.01 %
Warranty Claims
1 Million +
Units Sold
80 Years
of Experience

LESS WEIGHT, MORE TORQUE

1
Intergral Pinion
Robust, integrated input shafts and pinions providing reliability and durability
2
Taper Grip Bush
Simple keyless mounting and easy removal
3
Case Design
Gear case is manufactured from grey cast iron, and is precision bored and doweled to ensure accurate assembly.