fortress foot mount
fortress torque arm
fortress flange
fortress foot mount
fortress torque arm
fortress flange

Fortress® Stainless Steel

Stainless steel offers resistance to the most caustic environments and the unique contour design reduces the build-up of bacteria in those hard to reach areas

Ask us about availability

With Sumitomo’s all new Fortress gearbox, never worry about paint again.

  • Smooth contoured housing
  • 304SS stainless steel housing
  • All steel internal gearing
  • Hypoidal gearing technology
  • IP69K Rated
  • Maintenance free grease lubricated for life
93 %
Gear Efficiency
IP69 K
Washdown Rating
304 SS
Cast Stainless Steel Housing
1
Hypoid Gearing
Long-lasting hypoid gear efficiencies up to 93% with smooth and quiet operation
2
Stainless Steel
Cast to a smooth 60RMS rating, the 304 stainless housing resits corrosion and reduces bacteria build up
3
Contoured Housing
Unique smooth design reduces the build-up of bacteria in those hard to reach areas
4
Maintenance Free
FDA approved synthetic grease, lubricated for life
5
RDH Seals
Antimicrobrial FKM Shaft Isolator seal
6
NEMA Quill Input
Simple quill design provides a worry free motor connection