Fortress® Stainless Steel
Stainless steel offers resistance to the most caustic environments and the unique contour design reduces the build-up of bacteria in those hard to reach areas
Ask us about availability
With Sumitomo’s all new Fortress gearbox, never worry about paint again.
- Smooth contoured housing
- 304SS stainless steel housing
- All steel internal gearing
- Hypoidal gearing technology
- IP69K Rated
- Maintenance free grease lubricated for life
Input | Hollow Quill |
HP Rating | 1/2 HP to 2 HP(1.5 kW) |
Output Diameter | 3/4in to 1-7/16in (Solid Shaft) |
Torque | Up to 1,970 Ib•n (223 N•m) |
Ratio Range Specs | 7:1 up to 60:1 |
Mounting | Keyed Hollow Bore, B5 Flange, Foot-Mount and Solid Shaft |
Options | Torque Arm, Drilled and tapped holes in base and face, Cassette Seals |
93
%
Gear Efficiency
IP69
K
Washdown Rating
304
SS
Cast Stainless Steel Housing
Hypoid Gearing
Long-lasting hypoid gear efficiencies up to 93% with smooth and quiet operation
Stainless Steel
Cast to a smooth 60RMS rating, the 304 stainless housing resits corrosion and reduces bacteria build up
Contoured Housing
Unique smooth design reduces the build-up of bacteria in those hard to reach areas
Maintenance Free
FDA approved synthetic grease, lubricated for life
Cassette Seals
Antimicrobrial FKM Shaft Isolator seal packed with food grade grease and all stainless steel wearing ring and springs
NEMA Quill Input
Simple quill design provides a worry free motor connection
What thermal capacity limitations does the Cyclo® BBB4 have?
The Cyclo® speed reducer, by virtue of its smooth, almost frictionless operation (unlike traditional helical gears), has a thermal rating that far exceeds its mechanical capacity and all but eliminates the conventional limitations due to heat.