Chemical

Chemical plants must operate efficiently while meeting environmental standards.  Sumitomo's high efficiency gear drives simplify all of your chemical processes.

14
Products
20+
Applications
化工搅拌 - Chemical Stirring

Chemical Processing

Chemical manufacturers provide vital elements for many products by using large amounts of heat and energy to physically or chemically transform materials. Today's chemical plants must operate efficiently while remaining eco-friendly to remain competitive. Sumitomo Drive Technologies' offers reliable, high-efficiency, low maintenance speed reducers with proven performance in this industry.

1
Modular Design
Available configurations allowing direct motor mount for right angle designs
2
Global Standardization
Availability and support from Sumitomo worldwide
3
Efficient Operation
Products for optimized gear tooth profile for gear-mesh accuracy
4
Ease of Use
Standard fixation points for easy mounting of accessories on the side of the gearbox
5
Unified Lubrication System
Available single oil-bath lubrication systems for ease of maintenance and higher performance

Related Products

Fortress® Stainless Steel
Torque range
0 Nm - 223 Nm
0 in-lbs - 1970 in-lbs
Ratio range
7:1 - 60:1
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
SEB050P2H-LR_A
PARAMAX® Reducer for Extruders, SEB Series 
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
Shaft configuration
Parallel
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen M4 ACC by Sumitomo Drive Technologies
Hansen M4 ACC
Torque range
20000 Nm - 70000 Nm
177015 in-lbs - 619552 in-lbs
Ratio range
9:1 - 25:1
Shaft configuration
Parallel
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Gearmotor with Torque Limiter - Gearmotor equipped with a torque limiter for overload protection in industrial applications
Cyclo® Gearmotor with Torque Limiter
Power range
0.2 kW - 30 kW
0.25 HP - 40 HP
Ratio range
6:1 - 658503:1
Shaft configuration
Concentric
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
compower
COMPOWER® Planetary Gear Reducer
Torque range
460 Nm - 736000 Nm
4071 in-lbs - 6514140 in-lbs
Ratio range
5:1 - 1400:1
Shaft configuration
Concentric
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel