Forestry

Test your severe-duty forestry applications with our products. Our gear drives offer the highest shock-load capacity available in the industry.

5 +
Products
10 +
Applications

Wood Products Manufacturing

Many of the gear drives used in Forestry absorb punishment from changing speeds and high shock loads.  Heavy log weights dropped onto conveyors and other applications can snap the teeth of many gear drives. 

Proven through decades of service in forestry, Sumitomo Drive Technologies delivers the toughest gear drives available to meet the harsh demands of these applications.

Join our large base of customers who trust our products to provide them durable and cost-effective performance.
 

Log Unscrambler

What separates us from the competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours

Related Products

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
banner 750x525_sandvik
Special Paramax: Drop-In Reducers
Torque range
2600 Nm - 740000 Nm
22996 in-lbs - 6550000 in-lbs
Ratio range
1.25:1 - 630:1
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle

"We chose Sumitomo for their high reduction efficiencies which makes them space conservative and fewer sizes and ratios satisfy the requirements we had – which saved money and reduced spares. That’s why we specify them and have over 400 Cyclo® speed reducers installed."

OSB Plant
Drayton Valley, Alberta

"Sumitomo Cyclo® Speed Reducers performed 24 hours a day for 10 million hours of productive time until one finally quit. I accept that kind of performance."

OSB Plant
Drayton Valley, Alberta