Parcel Handling

Parcel handling applications typically have miles of extremely complex conveyors and sorting systems, while operating for long hours and moving a high volume of packages at high speeds.

That's why you can’t afford breakdowns and why many major courier services trust our speed reducers for their reliability and high-efficiency performance.

8
Products
16
Applications
Overview

Customize it to Your Own Needs

Parcel handling applications typically operate for long hours and moving a high volume of packages at high speeds. In applications worldwide—wherever there's a need to package, convey, hoist, rotate, index or just push—that’s where you’ll find our gear drives serving the Parcel Handeling Industry.

In this environment, you cannot afford breakdowns. With that in mind, many major courier services commit to using our speed reducers for their reliability and high-efficiency performance. We have a wide range of products to match your specific industry needs—or we’ll custom build it to the way you like it.

1
Global Standardization
Product availability and support from Sumitomo worldwide
2
Compact Design
The most torque-dense right angle gearbox design available in the industry.
3
Ductile Iron Housing
New ductile iron housing is twice as strong as cast iron, making it one of the most rugged bevel gearboxes available.
4
Requires No Cooling Fan
Compared with cast-iron gear case, our Hyponic® aluminum alloy gear case has superior heat dissipation.
5
Employee Friendly
Extremely quiet products for a better working environment

Related Products

HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Bevel BuddyBox® H Reducer
Optidrive E3 AC Variable Frequency Drive
Power range
1 HP - 224 HP
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Drive for Servo Motors

12 arc min for backlash reduction ratio 6

Allowable peak torque
29.7 Nm - 1370 Nm
263 in-lbs - 12126 in-lbs
Ratio range
6:1 - 87:1
Backlash
6 arc min (Low Backlash Series)
Shaft configuration
Concentric
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
Shaft configuration
Right Angle
Helical BUDDYBOX
Cyclo® Helical Buddybox
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Shaft configuration
Parallel
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle