Servo 1
Servo 2
Servo 4
Servo 5
Servo 1
Servo 2
Servo 4
Servo 5

Cyclo® Drive for Servo Motors

Reducer featuring high strength and reliability, thanks to its unique Cyclo® mechanism

  • Our Cyclo® reducer with a flange, for servo motors.
  • Utilizes our unique Cyclo® mechanism for durability and long product life.

 

Two Series:

  • Standard-Backlash Series
  • Low-Backlash Series: 6 arc min (12 arc min for reduction ratio 6)

 

2 Series
Standard-Backlash Series and Low-Backlash Series
6 arc min
Backlash
(in our low-backlash series only)
1370 N⋅m
Maximum allowable peak torque

Product Features

1
Leverages the Cyclo® Mechanism
Uses the Cyclo® mechanism with our "cycloidal disc"
2
Durable and Long-Life
Cyclo® mechanism features smooth rolling contact that prevents tooth breakage and results in a durable reducer with a long service life.
3
Any Mounting Direction
Reducer supports the following mounting methods: Foot Mounting, Case Mounting, and Flange Mounting.
4
Compatible with 2 Motor Shafts
Compatible with keyless or keyed motor shafts.
5
Easy Motor Mounting
The adapter is compatible with servo motors from all manufacturers. You are able to easily assemble it yourself.

Break-Resistant Teeth

Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)

Related Servo products

Servo Bevel Buddybox® 4
Shaft configuration
Right Angle
Servo Hyponic®