PARAMAX SCC Series for Crane

PARAMAX® SCC Series Reducer for Cranes

Parallel shaft reducer with long center distances ideal for cranes

  • Parallel shaft reducers with long center-to-center dimensions for crane hoisting and boom hoisting.
  • Available in 7 frame sizes, with 3 different center distances for each frame.
  • Reducer with high load capacity, capable of withstanding strong impact loads.
25 °
Gear pressure angle
7 ×3
7 frame sizes, with 3 different center distances for each frame
Long Center Distances
Ideal for crane hoisting and boom hoisting

Product Features

Long Center Distances
Our parallel shaft reducers have long center-to-center dimensions for crane hoisting and boom hoisting.
Versatile Selection
Choice of 7 torque sizes, with three center distances for each, allowing you to make the best selection for the job.
We offer the SCB series for torques over 101,000 N⋅m or reduction ratios over 90.
Uses High-Strength Gears
Uses the same 25° gear pressure angle as the PARAMAX 9000 Series.
Reducer with high load capacity, capable of withstanding strong impact loads.

Related Paramax® products

SEB050P2H-LR_A
PARAMAX® Reducer for Extruders, SEB Series 
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
Shaft configuration
Parallel
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle