Large Gearboxes for Paper

Large Industrial Gearbox for Paper Machines

Low reduction ratio gearbox ideal for driving paper machines

  • Frequently used and adopted for line control of paper machines, such as Yankee dryers.
  • Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
  • Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
  • Customized to meet your application needs.
1
Exclusive Design
Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
2
Compatible with Various Country Standards
Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
3
Customizable
Completely engineered solutions to meet your needs.

Related Large Industrial products

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1