Cyclo® Overhead Drive
The Sumitomo Cyclo Overhead Conveyor Drive is unsurpassed by any other inline drive available in the market today.
Our Cyclo Overhead Conveyor Drive is an excellent choice for the food industry and is also ideal for the automotive industry and warehousing systems.
-
Proven Cyclo Technology
-
Torque dense and compact across high ratios
-
500% momentary shock-load capacity
-
DVX and European Drop-In
Sizes | 23 Sizes (2 to 2270 kg) |
Torque | 6 to 68,130 Nm |
HP | 0.075 to 175 kW |
Ratios | 3:1 to 119:1 (1 stage) 121:1 to 7569:1 (2 stages) 8041:1 to 658,503:1 (3 stages) |
Mounting | Foot, Flange, Face Mount |
Motor Standards | NEMA, IEC, JIS, UL, CSA, CE |
Cyclo® Overhead Drive
The inline, vertical drive utilizes Cyclo's unique epicycloidal design and has advantages superior to speed reducers using common involute-tooth gears. The Cyclo components operate in compression, not in shear. Unlike gear teeth with limited contact points, a Cyclo has two-thirds of its reduction components in contact at all times. This design enables Cyclo speed reducers and gearmotors to withstand shock loads exceeding 500% of their ratings, and provide exceptional performance, reliability and long life in the most severe applications.
![](/sites/default/files/styles/aspect_ratio_4_3_1x_extra_extra_small/public/entermediadb/m/originals/2018/06/59/375e010bc/Cyclo-brochure-element.jpg?itok=hbyyJvc4)
Key Facts
What Sets Us Apart
Perfect for Poultry Processing
For the latest details on how our Cyclo Overhead Conveyor Drive could be beneficial for your application, please download our latest brochure specifically for the poultry industry.