Curious About Cyclo?

Our best-selling gearmotor with high strength and reliability, thanks to its unique Cyclo® mechanism.

Find Your Local Representative

Filters

Why Integrate Cyclo In Your Business?

500 %
Shockload capacity. The highest in the industry.
2 Year
Shockload capacity. The highest in the industry.
658,503 :1
Available in standard offerings. Larger ratios available upon request.
Break-Resistant Gearing
  • Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
  • A unique circular-arc tooth profile is also used for the internal gear. The smooth-rolling contact that prevents tooth breakage results in a durable gearbox with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)