Guadalajara, Mexico

SM Cyclo de México, SA de CV

Alambiques 975-C, Álamo Industrial
44769 Guadalajara, Jal.
Mexico
Tel: +52 33 3675 4323
Fax: +52 33 3675 4418
Email: [email protected]
  • Assembly
  • Sales Office

The SM Cyclo de México SA de CV (SMME) plant of Guadalajara is located in the surrounding municipalities of Tlaquepaque, supplying the region with these products: CYCLO®, HYPONIC®, Bevel BUDDYBOX®, HSM and HBB. It is important to mention that due to its high efficiency and productivity, our Guadalajara facility is the center of excellence for assembly of right angle products with the highest growth in Mexico.

Key Characteristics

1
Total Area
1,500 m²
2
Opening
August 1, 2008
3
Standard Products
Delivery time in 1 week