Paramax Brand Landing Banner

Quick Access Product Literature

Easily open and download manuals, catalogs and guides to our top products from your mobile device.

Cyclo® 6000

Our best-selling gearmotor with high strength and reliability, thanks to its unique Cyclo® mechanism.

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

Cyclo® Bevel Buddybox® 4 Series

Right Angle Spiral Bevel Gearmotors with Cyclo® Input

Cyclo® Bevel Buddybox® 5 Series Gearmotor - High-performance gearmotor with bevel gearing for industrial applications

Cyclo® Bevel Buddybox® 5 Series

Right-Angle Spiral-Bevel Gearmotors with Cyclo® or Planetary Reducer Inputs

Helical BUDDYBOX

Cyclo® Helical Buddybox

Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.

HYPONIC _Hollow Shaft_Gearmotor_0.2kW

HYPONIC®

Right angle shaft gearmotor, with a motor range of 1/8 to 15 HP

p4 uniminer

PARAMAX® 9000 Series Reducer

Featuring a compact design and optimized supply chain for fast delivery while maintaining high quality.