Beier Cyclo Variator 6000 Series Manual
Manual
| 811.25 KB | en
Mechanical stepless speed control with high capacity and long life, with over 50 years of tradition and trust.
Output Shaft | Solid shaft |
Output Shaft Direction(s) | Horizontal, Vertical downward, Vertical upward |
Mounting Style | Foot Mount, Flange Mount, Case Mount |
Frame Size | 26 |
Speed Control Ratio | 1:4 (A Type, B Type) 1:10 (D Type) |
Torque Characteristics | Intermediary characteristics of constant torque and constant output (A Type, D Type) Constant output characteristics (D Type) |
Capacity | 0.2kW - 150 kW |
Motor Types | Three phase, premium three phase efficiency, outdoors, increased safety, flameproof, compatible with global standards |