DX-620
Our BRAND NEW DCC DRIVE will enhance your operations providing to your conveyor systems.
- Easy: Effortless to select, start, use.
- Quick: Fast to assembly.
- Simple: Straightforward to install.
- Intuitive: User-friendly and easy to commission.
- Smart: Fully integrated into control systems.
- Environmentally friendly: Energy-efficient design.
- High Performance: Reliable in meeting requirement.
- Ready: Future-proof for updates and evolving needs.
- Compact: Space-efficient.
- Powerful: Robust and capable.
| Supply voltage | 3-phase AC200 -240V, -15% ~+10% 3-phase AC380 -480V, -15% ~+10% |
| Power range | IE3 Induction motor: 0.37kW ~4.0kW IE5 Permanent magnet motor: 0.55kW ~4.0kW |
| Overload | 150% peak for 60sec every 600sec 200% peak for 3.5sec every 20sec |
| Communication protocol | Ethernet/IP | Profinet | CANopen |
| I/F | RS-485, USB-C |
| Gearmotors | Cyclo, PrestNEO, Hyponic, BBB, BBB-H (coming soon), +IE3 & IE5 (J) |
| VFD | Belt & Chain conveyor, Screw conveyor, Baggage conveyor, Food processing |
Install faster. Commission smarter. Keep everything moving.
DX‑620 brings high‑performance motor control directly to the machine — on the motor or on the side — so you can simplify wiring, standardize zones, and replace units in minutes without disrupting operations.
Plug in fast. Mount any way.
Motor Mount
- Direct‑connect motor bracket with drop-in fit.
- Mounting at full rated performance aligned with gearmotor M1 – M6 positions.
- Motor‑ready robustness by design – IP55 housing and 3M7 vibration rating.
Wall Mount
- Plug‑in wall bracket with drop‑in fit.
- Orientation‑free mounting at full rated performance.
- Line‑side durability — IP65 housing and 3M6 vibration rating.
| Label | Description |
|---|---|
| 1 | External 24V input (X2) |
| 2 | Digital Outputs (X3) |
| 3 | RJ45 port for PC connection (RS485 port, not for ethernet) |
| 4 | USB-C port for PC connection |
| 5 | Removable memory |
| 6 | Status LED's |
| 7 | FWD / 0 / REV switch |
| 8 | Key lock switch |
| 9 | Encoder input (X13) |
| 10 | Braking resistor output |
| 11 | Mains output (for daisy chain) |
| 12 | Mains input |
| 13 | Isolator switch |
| 14 | Ethernet fieldbus (Profinet, Ethernet/IP) (X11; X12) |
| 15 | Safe Torque Off Input (STO) (X9) |
| 16 | Digital Inputs (X4; X5; X6) |
| 17 | Isolator auxiliary contact |
| 18 | Motor-mount bracket |
| 19 | Wall-mount bracket |
| 20 | Motor output |
| Motor Mount | Wall Mount | ||||
|---|---|---|---|---|---|
| Size | 1 | 2 | 1 | 2 | |
| Height | mm | 275 | 321 | 275 | 312 |
| inch | 10.82 | 12.64 | 10.83 | 12.28 | |
| Width | mm | 172 | 204 | 200 | 230 |
| inch | 6.77 | 8.03 | 7.87 | 9.05 | |
| Depth | mm | 178 | 180 | 224 | 224 |
| inch | 7.01 | 7.09 | 8.81 | 8.81 | |
| Weight | kg | 3 | 3.6 | 4.3 | 5.4 |
| lb | 6.6 | 7.6 | 9.5 | 11.9 | |
Note: Key switch and power plugs mounted on a gland plate are included
| - | ||||||
|---|---|---|---|---|---|---|
| kW | HP | Amps | Frame | IP | ||
| Motor Mount |
200-240V +10%/-15% 3 phase input |
2.2 | 3 | 8.6 | 1 | 55 |
| 4 | 5.5 | 15.3 | 2 | 55 | ||
| 380-480V ±10%/-15% 3 phase input |
2.2 | 3 | 4.8 | 1 | 55 | |
| 4 | 5.5 | 12.7 | 2 | 55 | ||
| Wall Mount |
200-240V +10%/-15% 3 phase input |
2.2 | 3 | 8.6 | 1 | 65 |
| 5.5 | 7.5 | 21 | 2 | 65 | ||
| 380-480V ±10%/-15% 3 phase input |
2.2 | 3 | 5.1 | 1 | 65 | |
| 7.5 | 10 | 17.3 | 2 | 65 | ||
| DX-620 Product Code | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| A | B | C | D | E | - | F | G | H | I |
| DM | 1 | 2 | # | # | - | # | # | # | # |
| DM | 2 | 2 | # | # | - | # | # | # | # |
| DM | 1 | 4 | # | # | - | # | # | # | # |
| DM | 2 | 4 | # | # | - | # | # | # | # |
| DW | 1 | 2 | # | # | - | # | # | # | # |
| DW | 2 | 2 | # | # | - | # | # | # | # |
| DW | 1 | 4 | # | # | - | # | # | # | # |
| DW | 2 | 4 | # | # | - | # | # | # | # |
Replace # with option code from below
| [A] | Product Family | |||
|---|---|---|---|---|
| DM | DX-620 motor mount | |||
| DW | DX-620 wall mount | |||
| [B] | Frame Size | |||
|---|---|---|---|---|
| 1 | Size 1 | |||
| 2 | Size 2 | |||
| [C] | Supply Voltage Rating | |||
|---|---|---|---|---|
| 2 | 200..240V AC | |||
| 4 | 380..480V AC | |||
| [D] | Power Options | ||||
|---|---|---|---|---|---|
| Q4/2 mains input |
Q4/2 mains output |
Q2/0 brake resistor |
Isolator switch |
Isolator switch+aux |
|
| 0 | ■ | ||||
| 1 | ■ | ■ | |||
| 2 | ■ | ■ | |||
| 3 | ■ | ■ | |||
| 4 | ■ | ■ | ■ | ||
| 5 | ■ | ■ | ■ | ||
| 6 | ■ | ■ | |||
| 7 | ■ | ■ | ■ | ||
| 8 | ■ | ■ | ■ | ||
| 9 | ■ | ■ | ■ | ||
| A | ■ | ■ | ■ | ■ | |
| B | ■ | ■ | ■ | ■ | |
* This option is not available in combination with Option 0 in field H (No Fieldbus).
** This option is not available in combination with Option 0 or 1 in field F (No Digital Inputs).
| [E] | Braking Options | |||
|---|---|---|---|---|
| 0 | No option | |||
| 2 | Motor parking brake | |||
| [F] | IO Options | |||
|---|---|---|---|---|
| 2DI | 4DI | 6DI | DO | |
| 0* | ||||
| 1* | ■ | |||
| 2 | ■ | |||
| 3 | ■ | ■ | ||
| 4 | ■ | |||
| 5 | ■ | ■ | ||
| 6 | ■ | |||
| 7 | ■ | ■ | ||
| [G] | Safe Torque Off (STO) Input | |||
|---|---|---|---|---|
| 0 | No STO input | |||
| 1 | Dual channel safe torque off (STO) input | |||
| [H] | Fieldbus Option | |||
|---|---|---|---|---|
| 0** | No Fieldbus | |||
| 1 | EtherNet/IP | |||
| 2 | Profinet | |||
| [I] | Additional Options | |
|---|---|---|
| Local switches | Universal encoder | |
| 0 | ||
| 4 | ■ | |
| 6 | ■ | |
| A | ■ | ■ |
Decentralized control applications
Decentralized control technology has become a key enabler for efficient, scalable conveyor systems. Modern material handling environments demand drive control solutions that are simple to install, readily accessible during operation, and easy to service when maintenance is required. DX-620 meets all these requirements, providing advanced motor control directly on or near the motor.
Intralogistics
Conveyor systems play a critical role in the structured movement, monitoring, execution, and optimization of internal material and goods flow across industrial and commercial operations. DX-620 provides decentralized control options for conveyors in a wide range of intralogistics applications, including:
• Roller, belt and chain conveyor systems
• Corner transfer turntables
• Rotary turntables
• Automated traveling trolley systems
Airports
Reliable conveyor technology is fundamental to airport operations. High-efficiency baggage handling and transport systems support increased throughput, ensure regulatory compliance, and address the growing demands of modern air travel. DX-620 provides flexible, high performance decentralized control for:
• Integrated baggage handling systems
• Tray-based conveyor systems for baggage transport
• Air cargo handling solutions
• Automated sortation systems
Automotive
Conveyor technology is utilized throughout multiple stages of automotive manufacturing to ensure the efficient transport of components and assemblies.
Our advanced conveyor control technology is engineered to support demanding decentralized production environments, including:
• Roller conveyor systems
• Precision turntables
• Automated traveling trolley units