hedcon-worm-gear-reducer_horizontal-lower-worm.png
hedcon-worm-gear-reducer_hollow-shaft_vertical-worm.png
hedcon-worm-gear-reducer_horizontal-lower-worm.png
hedcon-worm-gear-reducer_hollow-shaft_vertical-worm.png

HEDCON® Worm Gear Reducer

High-efficiency, high-strength double-enveloping worm reducer

  • Low friction coefficient on the gearing for high efficiency.
  • Powered by long-lasting worm gears.
  • Minimum speed fluctuation with low noise and low vibration.
  • Lightweight and compact relative to its high load capacity.
726,646 lb-in
Maximum Rated Torque
11 sizes
Available
Long life
Powered by long-lasting worm gears

Product Features

1
High Load Capacity
The hourglass worm gear allows the entire tooth surface on the worm to engage effectively against a larger area of the wheel gear, resulting in greater load capacity.
2
High Efficiency
High efficiency resulting from the large angle between the line of contact and the sliding direction. As such, a lubricant film is easily formed on the tooth surface, resulting in a small friction coefficient on the gearing.
3
Long Life
The wheel is manufactured of high quality carburized steel material and special phosphor-bronze casting to provide high wear and seizure resistance, resulting in long product life.
4
Low Noise / Low Vibration / Minimum Speed Fluctuation
With more gear teeth in mesh, as well as a precise tooth profile, quiet operation is achieved while attaining less speed fluctuation.
5
Compact and Lightweight
High-rated value and compact design relative to its high load capacity.
6
Self-Locking Feature
When the reduction ratio surpasses 50, safety is ensured through our self-locking feature, in combination with the motor brake.
7
Precision Level (Low Backlash)
Can be manufactured to low backlash specifications.
8
Direct Connection to Cyclo Reducer
Higher reduction ratios can be manufactured, with our Cyclo® Reducer connected directly at the input stage.