SFC

PARAMAX® SFC Series Reducer for Cooling Towers 

Right Angle Shaft Reducer for Cooling Tower Fans

  • Specifically optimized for running cooling tower fans.
  • No protrusions on the mounting surface, which makes transporting and mounting easy.
  • Engineered with heat dissipation in mind, to maintain optimal temperature for the reducer in the vicinity of the cooling tower fan, where airflow is minimal.
  • Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.
  • Capable of a year of continuous operation.
25 °
Gear Pressure Angle
1 year
Continuous Operation
High Heat Dissipation
Maintains proper reducer temperature

Product Features

Withstands Vibration
The bearing span for the cooling fan drive shaft (on the output stage of our reducer) is made longer, allowing the reducer to withstand vibration.
The mounting surface is aligned evenly against the cooling fan drive surface for uniform load transfer during operation.
Flat Mounting Surface
There are no protrusions on the mounting surface, which makes transporting and mounting easy.
This remains true even when the optional backstop and oil pump are attached.
Withstands High-Temperature Environments
Engineered with heat dissipation in mind, to maintain optimal temperature for the reducer in the vicinity of the cooling tower fan, where airflow is minimal.
Easy Maintenance
Capable of continuous operation for one year.
A connecting pipe enables venting and supply/drain of oil from outside the fan assembly.
The inspection cover is located above the oil level, allowing easy inspection while mounted without having to drain the oil.
High-Strength Gears
Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.

Related Paramax® products

SEB050P2H-LR_A
PARAMAX® Reducer for Extruders, SEB Series 
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
Shaft configuration
Parallel
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle