DC Coupling
DC Coupling

SEISA DC Coupling

Maintenance free and zero backlash disk coupling with a high allowable rotation speed

  • It is possible to achieve accurate phase control without any rotation fluctuations since there is no backlash, and torsional rigidity is high.
  • The high precision bushing that is inserted between the element and the bolt allows you to use higher rotational speeds than other couplings.
  • There is no need for grease or lubricating oil since there are no areas of friction.

Product Features

1
No Lubrication Required
There is no need for grease or lubricating oil since there are no areas of friction.
2
Maintenance Free
The only inspection required under normal operating conditions is a check for loose nuts and bolts.
3
Zero Backlash
It is possible to achieve accurate phase control without any rotation fluctuations since there is no backlash, and torsional rigidity is high.
4
Easy Installation and Removal
The integrated disk element and bushing washer on the DCP model allows for easy installation and removal of the coupling.
5
High Allowable Rotation Speed
The high precision bushing that is inserted between the element and the bolt allows you to use higher rotational speeds than other couplings.
6
Higher Allowable Misalignment
Allowable misalignment is high, at a 0.5 - 1° deflection angle. Allowable parallel eccentricity can be increased, based on the length of the spacer.