CYCLO Speed Reducer with Torque Limiter (Reducer)

Cyclo® Reducer with Torque Limiter

Detect overloads instantaneously with installed torque limiter

  • Cyclo® reducer with installed torque limiter to detect overloads
  • Protects your valuable machines from catastrophic failure.
  • The torque limiting is applied at the drive part, allowing you a more accurate examination of your device safety factor, which makes optimal equipment design possible.
±10 %
(accuracy of configured torque ±5 - ±10%)
±25 %
Adjustable range for the configured torque
0 Worry
Our Cyclo® reducer provides safe, worry-free performance with built-in safety features.

Product Features

1
Compact
Compact Cyclo® reducer boasts a high reduction ratio, high efficiency, and a small number of parts, including a superior built-in torque sensor.
2
High Accuracy and Reliability
The sensor base consists of coiled springs or load cells, and features high accuracy and reliability.
3
Allows for Economical Equipment Design
The torque limiting is applied at the drive part, allowing you a more accurate examination of your device safety factor, which makes optimal equipment design possible.
4
Operates During Momentary Overload
The mechanical torque detection mechanism allows for a shorter detection time compared to thermal relays, detecting overloads instantaneously.
5
Wide Range of Torque Adjustment
The adjustment range for configuring the torque is a wide ±25%, which means adjustments can easily be made on-site to match the actual torque of the equipment.
6
Safe Unattended Operation
Built-in buzzer and indicator light in the motor operation circuit ensures a safe unattended operation. By using either the double or triple safety models, it is also possible to drive the auxiliary motor for a thickener shaft.
7
Combine with Other Protection Equipment
Can be combined with shear pins to achieve double or triple protection against overloads.
CYCLO Speed Reducer with Torque Limiter (Reducer)

Break-Resistant Teeth

Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.


A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)

Related Cyclo® products

CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
Shaft configuration
Concentric