Cyclo® Reducer
Our best-selling reducer with high strength and reliability, thanks to the unique Cyclo® mechanism.
- With its long history and delivery record, it has become synonymous with the term speed reducer.
- Unique Cyclo® mechanism results in high durability and extended operating life.
- Wide variety of products available that take advantage of this technology.
- Select the best product to meet your needs from a wide range of capacities and reduction ratios.
Output Shaft | Solid shaft |
Output Shaft Direction(s) | Any Mounting Direction (horizontal, vertical downward, vertical upward) |
Mounting Style | Foot Mount, Flange Mount, Case Mount |
Frame Size | 56 sizes (output stages) |
Reduction Ratio | 2.5:1 - 658503:1 |
Rated Torque | 24 - 68200 N⋅m |
80+
years
of history
Long
life
Durable reducer with long product life
658503
:1
High reduction ratio
Product Features
Break-Resistant Teeth
The "cycloidal disc" has a unique and smooth curve, which together with its smooth rolling contact, prevents tooth breakage, resulting in a durable product with a long product life.
Broad Variation
Choose the product that best fits your needs from a wide selection, including capacities of 0.1 - 132 kW, reduction ratios of 2.5 - 658503, as well as outdoor and explosion-proof motor types.
Service Factor Selection
Choose from any Service Factor. Reducer frame sizes can be increased independently, without increasing motor capacity.
![cyclo structure_en](/sites/default/files/styles/aspect_ratio_4_3_1x_extra_extra_small/public/entermediadb/m/originals/2018/09/03/0aa8f40e8/cyclo%20structure_en.jpg?itok=SI6pihiy)
Break-Resistant Teeth
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable gearbox with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)
Products for Various Applications
A variety of products are offered to suit any application.
You can choose the product that best meets your specific application needs.
![Cyclo reducer_option](/sites/default/files/2022-10/Cyclo%20reducer_option.jpg)
Filters
![CAD Background Image for Download section](/sites/default/files/styles/banner_background_1x_extra_extra_small/public/entermediadb/m/originals/2018/06/f8/85488c50a/CAD%20Wallpaper%20-%20reducer-gearbox-design-overlay_resized.jpg?itok=3ONViQ1f)
CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL: