FC-A45G

Fine Cyclo A-Series FC Type

Cost effective high precision reduction kit

Reduction kit without output bearing.

Maximum freedom and flexibility for installation of external bearings and for integration in specific machine designs.

  • Less than 1 arcmin Lost Motion
  • Pre-filled with grease
  • Motor adapter on request

Input Shaft Variants:

  • Keyway
  • Clamp Ring
  • Spline

Key Product Facts

7610 Nm
Acceleration Torque
6150 rpm
Input Speed
1100 Nm/arcmin
Torsional stiffness

Advantages of Fine Cyclo A-Series

1
Highly cost effective
2
Compact Design
3
Lubricated for life
4
Small Moments of Inertia
5
High Overload Capacity
Max .Momentary Peak Torque up to 24000Nm
6
High Efficiency

Related Fine Cyclo® products

Fine Cyclo W Series by Sumitomo Drive Technologies
Fine Cyclo W-Series

High precision gearbox with extremely large hollow shaft & built-in pre-stage

Allowable peak torque
6130 Nm - 10000 Nm
54255 in-lbs - 88507 in-lbs
Ratio range
64:1 - 87:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Parallel
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F1C A Series
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F2C-T cylindrical housing with integrated tapered roller bearings
Fine Cyclo T-Series

Double stage high precision gearbox

Allowable peak torque
417 Nm - 11000 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
81:1 - 171:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo DÚA Series by Sumitomo Drive Technologies
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo D-Series

High precision gearbox with highest torque density in a single stage

Allowable peak torque
417 Nm - 3188 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric