Fine Cyclo T-Series
Double stage high precision gearbox
Spur gear pre-stage and three eccentrics provide highest transmission accuracy, minimum speed ripples and minimum vibration.
With an optimized profile of the disc lobes, this exceptionally low-vibration gearbox reaches a very high transmission precision, and provides a high degree of efficiency even in the low speed range.
- Less than 0.5 arcmin Lost Motion
- Ideal for traverse movement applications
- High input and output speeds possible
- Integrated tapered roller bearings on output
- Motor connection with keyway or clamping system on request
- Motor adapter on request
Variants:
- F2C-T cylindrical housing
- F2CF-T flange housing
| Zero Mechanical Backlash | |
| Lost Motion | <0.5 arcmin |
| Number of Sizes | 7 |
| Reduction Ratios | 81:1 / 118.5:1 / 141:1 / 171:1 (availability depending on size) |
| Nominal Output Torque | 167 Nm up to 4410 Nm (at n2 = 15 rpm) |
| Acceleration Torque | 417 Nm up to 11000 Nm |
| Max. Momentary Peak Torque | 835 Nm up to 22000 Nm |
| Output Speed | up to 60 rpm |
| Max. Bending Moment | 883 Nm up to 9570 Nm |
| Bending Stiffness | up to 6380 Nm/arcmin |
| Max. Axial Load | 3920 N up to 24500 N |
| Torsional stiffness | up to 1280 Nm/arcmin |
Key Product Facts
11000
Nm
Acceleration Torque
8460
rpm
Input Speed
7
sizes
Advantages of Fine Cyclo T-Series
1
Smooth movement for traverse applications
2
Very small Moments of Inertia
3
High Efficiency