Fine Cyclo W-Series
High precision gearbox with extremely large hollow shaft & built-in pre-stage
High load precision gearbox with huge hollow bore and integrated pre-stage.
- Less than 1 arcmin Lost Motion
- Ideal for robot base axes
- Input and output on same side
- Hollow shaft rotates with output speed
- Different ratios possible on request (different pre-stage)
- Motor coupling and adapter on request
| Zero Mechanical Backlash | |
| Lost Motion | <1 arcmin |
| Number of Sizes | 2 |
| Reduction Ratios | depending on pre-stage |
| Nominal Torque | 2453 Nm / 4000 Nm |
| Acceleration Torque | 6130 Nm / 10000 Nm |
| Max. Momentary Peak Torque | 9810 Nm / 20000 nm |
| Output Speed | 30 rpm / 25 rpm |
| Max. Bending Moment | 9565 Nm / 22000 Nm |
| Bending Stiffness | up to 15700 Nm/arcmin |
| Max. Axial Load | 13734 N / 29400 N |
| Torsional stiffness | up to 1960 Nm/arcmin |
Key Product Facts
10000
Nm
Acceleration Torque
138
mm
Hollow Shaft Bore
1960
Nm/arcmin
Torsional stiffness
Advantages of Fine Cyclo W-Series
1
Very smooth traverse movements
2
High Torsional Stiffness
3
Small Moments Of Inertia
4
High Efficiency
5
Easy Assembly And Motor Mounting
6
Lifetime Lubricated For Any Position